IESNA:LM-63-2002
[TEST]P1365613
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB2C-935-U-SLL-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 2SQUARE 102W 90CRI 3500K FIXTURE w/ 90° Spill Light Eliminator LETT OPTIC OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7273.9
TILT=NONE
52 -1 1 37 43 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 1 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 359 360 
1256.6 1383.8 1528.9 1653.9 1732.0 1765.5 1769.9 1769.9 1776.6 1785.6 1803.4 1825.7 1854.7 1894.9 1948.5 2015.4 2127.0 2283.3 2522.1 
2827.9 3318.9 3993.0 4932.6 5997.2 6691.4 6088.7 5167.0 4452.7 3716.2 3167.1 2620.3 1839.1 906.2 406.2 64.7 2.2 
0.0 
1256.6 1401.7 1542.3 1669.5 1743.1 1778.9 1778.9 1783.3 1783.3 1792.3 1798.9 1805.6 1834.7 1865.9 1906.1 1975.3 2071.2 2231.9 2437.3 
2743.1 3225.2 3930.5 4872.3 6097.7 7008.3 6405.7 5562.0 4803.1 4037.6 3464.0 2892.6 2008.8 1011.1 482.1 71.4 2.2 
0.0 
1256.6 1399.4 1564.6 1700.7 1776.6 1807.9 1801.2 1787.8 1774.4 1754.3 1740.9 1723.1 1720.8 1723.1 1732.0 1776.6 1843.6 1979.7 2162.8 
2448.4 2868.0 3533.2 4399.2 5584.3 6943.6 6901.2 6084.3 5445.9 4850.0 4309.9 3664.9 2571.2 1341.4 618.2 120.5 2.2 
0.0 
1256.6 1424.0 1611.5 1767.7 1852.5 1868.1 1828.0 1761.0 1687.4 1600.3 1524.4 1461.9 1412.8 1374.9 1361.5 1390.5 1484.2 1723.1 2077.9 
2432.8 2794.4 3167.1 3582.3 4135.8 5102.2 6222.7 5405.8 4600.0 4095.6 3680.5 3332.3 2651.6 1578.0 955.3 160.7 4.5 
0.0 
1256.6 1446.3 1647.2 1812.3 1903.8 1901.6 1814.6 1691.8 1557.9 1448.5 1352.6 1283.4 1232.0 1203.0 1211.9 1310.2 1573.5 2013.2 2544.4 
3138.1 3794.3 4381.3 4937.1 5521.8 6430.2 7305.2 7151.2 6338.7 5553.1 4405.9 3644.8 2836.8 1341.4 484.3 131.7 6.7 
0.0 
1256.6 1461.9 1678.4 1850.3 1935.1 1894.9 1776.6 1622.6 1482.0 1368.2 1276.7 1203.0 1151.7 1127.1 1160.6 1345.9 1740.9 2368.1 3127.0 
4064.4 4999.6 6030.7 7064.1 7896.6 8932.2 9869.7 9898.7 9014.8 7769.4 6296.3 3928.2 2325.7 1319.1 526.7 203.1 8.9 
0.0 
1256.6 1475.3 1674.0 1845.8 1923.9 1890.5 1767.7 1613.7 1466.4 1359.3 1263.3 1194.1 1140.5 1120.4 1176.2 1386.0 1819.0 2499.8 3423.8 
4417.0 5470.5 6436.9 7392.2 8354.2 9430.0 10289.3 10329.4 9354.1 7477.0 5153.6 3562.2 2258.7 1504.3 665.1 194.2 11.2 
0.0 
1256.6 1470.9 1678.4 1832.4 1901.6 1886.0 1801.2 1669.5 1535.6 1410.6 1330.2 1258.8 1211.9 1196.3 1234.3 1408.4 1810.1 2423.9 3162.7 
3903.7 4642.4 5414.7 6117.8 6756.1 7610.9 8510.4 8543.9 7622.1 6407.9 5316.5 3776.5 2644.9 1761.0 937.4 183.0 11.2 
0.0 
1256.6 1459.7 1644.9 1794.5 1852.5 1861.4 1832.4 1756.5 1665.0 1562.4 1477.5 1406.1 1357.0 1336.9 1357.0 1453.0 1707.4 2113.7 2629.2 
3140.3 3660.4 4062.1 4412.6 4885.7 5577.6 6265.1 5845.5 4832.2 4084.5 3323.4 2738.6 1948.5 1011.1 459.8 98.2 11.2 
0.0 
1256.6 1437.4 1611.5 1738.7 1796.7 1819.0 1823.5 1825.7 1801.2 1765.5 1729.8 1685.1 1653.9 1636.0 1649.4 1711.9 1854.7 2082.4 2441.7 
2912.7 3412.6 3984.0 4653.6 5548.6 6207.0 5682.5 4200.5 2785.5 1850.3 1176.2 997.7 495.5 303.5 180.8 49.1 11.2 0.0 
1256.6 1421.7 1571.3 1678.4 1725.3 1754.3 1769.9 1794.5 1819.0 1845.8 1890.5 1928.4 1982.0 2037.8 2129.3 2276.6 2484.2 2825.6 
3312.2 3894.7 4613.4 5396.8 6216.0 7126.6 7106.5 5968.2 4231.8 2760.9 1533.3 1044.6 805.7 339.3 187.5 80.4 22.3 11.2 
0.0 
1256.6 1417.3 1551.2 1642.7 1685.1 1714.1 1732.0 1758.8 1794.5 1834.7 1883.8 1950.7 2024.4 2124.8 2249.8 2432.8 2707.3 3080.1 
3557.7 4115.7 4774.1 5492.8 6191.4 6646.7 6249.4 5120.1 3517.5 2312.3 1254.4 828.1 622.7 285.7 165.2 69.2 20.1 13.4 0.0 
1256.6 1410.6 1515.5 1607.0 1644.9 1665.0 1687.4 1716.4 1749.8 1798.9 1850.3 1919.5 1999.8 2084.6 2218.6 2406.0 2638.2 2948.4 
3359.1 3843.4 4499.6 5102.2 5323.2 5137.9 4731.7 3870.2 2736.4 1738.7 819.1 470.9 303.5 111.6 62.5 31.2 20.1 13.4 0.0 
1256.6 1377.1 1464.2 1522.2 1553.4 1560.1 1578.0 1600.3 1629.3 1662.8 1709.7 1767.7 1836.9 1901.6 1968.6 2077.9 2202.9 2370.3 2600.2 
2841.3 2995.3 2897.1 2571.2 2071.2 1551.2 991.0 613.8 379.4 250.0 176.3 122.8 73.7 49.1 33.5 22.3 13.4 0.0 
1256.6 1343.6 1408.4 1437.4 1455.2 1459.7 1461.9 1475.3 1486.5 1497.6 1508.8 1522.2 1549.0 1546.7 1506.6 1444.1 1374.9 1281.1 1182.9 
1078.0 993.2 924.0 834.7 741.0 660.7 584.8 477.6 368.3 241.1 176.3 136.1 100.4 64.7 40.2 24.6 15.6 0.0 
1256.6 1314.6 1359.3 1377.1 1381.6 1386.0 1379.3 1368.2 1334.7 1285.6 1218.6 1149.5 1084.7 1035.6 991.0 935.2 879.4 825.8 783.4 
758.9 743.2 729.8 714.2 696.4 658.4 587.0 500.0 410.7 321.4 252.2 160.7 111.6 71.4 42.4 24.6 15.6 0.0 
1256.6 1285.6 1303.5 1316.8 1321.3 1323.5 1305.7 1267.7 1196.3 1102.6 1022.2 957.5 919.6 901.7 892.8 870.5 830.3 770.0 707.5 
658.4 620.5 607.1 616.0 622.7 611.6 587.0 533.4 462.0 363.8 254.4 198.6 151.8 125.0 69.2 40.2 17.9 0.0 
1256.6 1256.6 1249.9 1261.0 1270.0 1274.4 1258.8 1216.4 1147.2 1080.3 1026.7 979.8 933.0 888.3 845.9 801.3 747.7 694.1 638.3 
582.5 531.2 495.5 468.7 455.3 450.9 448.6 435.2 408.4 346.0 283.5 203.1 129.5 75.9 53.6 37.9 20.1 0.0 
1256.6 1216.4 1189.6 1194.1 1214.2 1234.3 1245.4 1245.4 1220.9 1169.5 1102.6 1035.6 970.9 899.5 839.2 778.9 716.5 660.7 602.6 
555.8 520.0 500.0 479.9 464.2 437.5 392.8 346.0 310.2 279.0 250.0 209.8 156.2 93.7 60.3 35.7 22.3 0.0 
1256.6 1185.2 1140.5 1129.4 1149.5 1196.3 1252.1 1305.7 1321.3 1276.7 1187.4 1093.7 1017.8 937.4 861.5 794.6 727.6 667.4 609.3 
571.4 540.1 515.6 500.0 486.6 468.7 433.0 392.8 352.6 314.7 279.0 236.6 176.3 125.0 82.6 37.9 22.3 0.0 
1256.6 1158.4 1089.2 1055.7 1057.9 1107.0 1209.7 1319.1 1390.5 1366.0 1278.9 1149.5 1051.2 970.9 895.0 816.9 752.2 689.7 633.9 
595.9 560.2 535.7 515.6 504.4 484.3 446.4 406.2 361.6 323.6 287.9 247.7 180.8 131.7 80.4 37.9 22.3 0.0 
1256.6 1147.2 1062.4 1015.5 1004.4 1044.6 1133.8 1258.8 1357.0 1368.2 1294.5 1171.8 1062.4 973.1 892.8 823.6 756.6 694.1 645.0 
600.4 564.7 542.4 520.0 506.7 486.6 444.2 401.8 348.2 310.2 274.5 234.4 169.6 118.3 71.4 31.2 20.1 0.0 
1256.6 1131.6 1037.9 975.4 941.9 964.2 1037.9 1145.0 1247.7 1290.1 1256.6 1151.7 1040.1 950.8 874.9 814.7 752.2 691.9 642.8 
595.9 560.2 537.9 515.6 497.7 464.2 406.2 343.7 274.5 214.3 174.1 136.1 93.7 62.5 44.6 26.8 20.1 0.0 
1256.6 1111.5 991.0 890.5 823.6 796.8 812.4 852.6 883.9 910.6 901.7 870.5 816.9 763.3 720.9 683.0 640.6 602.6 566.9 
529.0 502.2 475.4 430.8 383.9 334.8 281.2 223.2 167.4 140.6 113.8 89.3 60.3 40.2 29.0 20.1 15.6 0.0 
1256.6 1082.5 955.3 828.1 729.8 658.4 624.9 613.8 604.9 593.7 580.3 562.5 533.4 500.0 466.5 430.8 399.5 379.4 368.3 
370.5 372.7 359.3 330.3 296.8 254.4 216.5 180.8 151.8 113.8 91.5 71.4 46.9 31.2 24.6 17.9 13.4 0.0 
1256.6 1078.0 915.1 772.3 660.7 578.1 537.9 513.3 493.3 468.7 444.2 424.1 408.4 388.4 368.3 348.2 323.6 301.3 279.0 
267.8 250.0 227.7 203.1 183.0 167.4 149.5 129.5 111.6 89.3 69.2 51.3 37.9 26.8 20.1 13.4 11.2 0.0 
1256.6 1062.4 895.0 752.2 633.9 549.1 500.0 473.2 441.9 410.7 381.7 359.3 341.5 321.4 303.5 285.7 267.8 250.0 229.9 216.5 
198.6 185.3 171.9 156.2 140.6 127.2 109.4 93.7 73.7 58.0 44.6 33.5 24.6 15.6 11.2 8.9 0.0 
1256.6 1051.2 892.8 736.5 618.2 531.2 470.9 437.5 410.7 381.7 359.3 339.3 319.2 301.3 281.2 265.6 247.7 227.7 209.8 189.7 
174.1 158.5 147.3 136.1 127.2 116.1 102.7 87.0 73.7 62.5 46.9 35.7 24.6 15.6 13.4 8.9 0.0 
1256.6 1062.4 888.3 749.9 616.0 515.6 450.9 417.4 392.8 366.0 346.0 328.1 308.0 290.2 272.3 256.7 238.8 218.7 198.6 178.6 
162.9 151.8 142.8 136.1 125.0 113.8 100.4 87.0 78.1 64.7 51.3 35.7 22.3 17.9 13.4 11.2 0.0 
1256.6 1073.6 901.7 747.7 620.5 515.6 435.2 399.5 377.2 354.9 334.8 316.9 296.8 279.0 263.4 245.5 225.4 207.6 189.7 171.9 
158.5 151.8 142.8 136.1 125.0 107.1 89.3 80.4 71.4 58.0 46.9 33.5 22.3 17.9 15.6 11.2 0.0 
1256.6 1093.7 930.7 785.6 642.8 520.0 437.5 395.1 370.5 352.6 332.6 314.7 296.8 279.0 261.1 243.3 225.4 207.6 191.9 176.3 
165.2 158.5 149.5 138.4 122.8 100.4 80.4 73.7 62.5 51.3 40.2 31.2 24.6 20.1 17.9 13.4 0.0 
1256.6 1095.9 948.6 801.3 658.4 540.1 439.7 395.1 370.5 352.6 334.8 316.9 299.1 283.5 265.6 247.7 229.9 212.0 196.4 183.0 
171.9 162.9 154.0 140.6 125.0 102.7 82.6 73.7 62.5 51.3 42.4 31.2 24.6 20.1 17.9 15.6 0.0 
1256.6 1104.8 962.0 814.7 674.0 546.8 446.4 392.8 370.5 350.4 332.6 316.9 301.3 283.5 267.8 252.2 234.4 216.5 200.9 187.5 
176.3 167.4 156.2 145.1 131.7 107.1 89.3 78.1 69.2 55.8 44.6 33.5 26.8 22.3 20.1 15.6 0.0 
1256.6 1127.1 1004.4 868.2 725.4 598.2 488.8 404.0 370.5 354.9 339.3 323.6 308.0 292.4 279.0 261.1 245.5 227.7 212.0 198.6 
185.3 176.3 165.2 154.0 140.6 120.5 100.4 89.3 78.1 64.7 53.6 37.9 29.0 24.6 22.3 13.4 0.0 
1256.6 1153.9 1057.9 946.3 821.4 676.3 562.5 450.9 379.4 354.9 339.3 323.6 312.5 294.6 281.2 263.4 247.7 232.1 216.5 200.9 
189.7 178.6 167.4 154.0 138.4 125.0 107.1 93.7 82.6 69.2 55.8 42.4 29.0 24.6 17.9 11.2 0.0 
1256.6 1191.9 1120.4 1042.3 937.4 810.2 687.4 564.7 439.7 368.3 343.7 328.1 312.5 299.1 281.2 265.6 250.0 234.4 216.5 200.9 
185.3 169.6 156.2 145.1 133.9 122.8 107.1 91.5 75.9 62.5 51.3 40.2 29.0 22.3 15.6 8.9 0.0 
1256.6 1225.3 1196.3 1149.5 1075.8 977.6 863.8 756.6 627.2 477.6 375.0 334.8 316.9 301.3 285.7 270.1 254.4 236.6 221.0 203.1 
187.5 169.6 156.2 142.8 129.5 113.8 100.4 87.0 71.4 55.8 44.6 33.5 26.8 20.1 13.4 4.5 0.0 
1256.6 1265.5 1276.7 1270.0 1238.7 1174.0 1084.7 1004.4 919.6 801.3 660.7 491.0 361.6 314.7 299.1 283.5 267.8 254.4 245.5 
232.1 221.0 205.3 180.8 156.2 142.8 129.5 142.8 127.2 102.7 75.9 55.8 40.2 24.6 17.9 11.2 2.2 0.0 
1256.6 1305.7 1354.8 1390.5 1399.4 1386.0 1339.2 1278.9 1234.3 1187.4 1129.4 1033.4 912.9 756.6 604.9 479.9 412.9 377.2 346.0 
319.2 334.8 354.9 308.0 250.0 229.9 214.3 187.5 118.3 84.8 64.7 51.3 35.7 24.6 15.6 6.7 2.2 0.0 
1256.6 1343.6 1437.4 1506.6 1555.7 1573.5 1560.1 1542.3 1531.1 1526.7 1535.6 1537.8 1524.4 1502.1 1477.5 1441.8 1397.2 1366.0 1435.1 
1620.4 1926.2 2176.1 2191.8 1944.0 1482.0 966.4 508.9 245.5 145.1 96.0 67.0 46.9 31.2 17.9 6.7 0.0 0.0 
1256.6 1379.3 1504.3 1607.0 1678.4 1709.7 1716.4 1720.8 1727.5 1747.6 1783.3 1823.5 1868.1 1923.9 1999.8 2064.5 2162.8 2321.2 2540.0 
2874.7 3303.3 3850.1 4472.8 4954.9 4890.2 4231.8 3388.1 2598.0 1738.7 1131.6 738.8 421.8 189.7 55.8 15.6 2.2 0.0 
1256.6 1381.6 1520.0 1644.9 1723.1 1754.3 1761.0 1763.2 1769.9 1778.9 1803.4 1832.4 1868.1 1912.8 1968.6 2042.2 2158.3 2321.2 2557.8 
2852.4 3361.3 4044.3 4899.1 5921.4 6428.0 5856.6 4888.0 4184.9 3455.1 2877.0 2406.0 1678.4 814.7 383.9 78.1 2.2 
0.0 
1256.6 1383.8 1528.9 1653.9 1732.0 1765.5 1769.9 1769.9 1776.6 1785.6 1803.4 1825.7 1854.7 1894.9 1948.5 2015.4 2127.0 2283.3 2522.1 
2827.9 3318.9 3993.0 4932.6 5997.2 6691.4 6088.7 5167.0 4452.7 3716.2 3167.1 2620.3 1839.1 906.2 406.2 64.7 2.2 
0.0 
